McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22228 W33 YSS
Part #:0328606000
Catalog #:SB 22228 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Overall Width (in): | 2.6772 in |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 140 mm |
| Shaft Shoulder Diameter (in): | 6.25 in | YS Seal Minimum Face Clearance: | 0.19 |
| Outside Diameter (mm): | 250 mm | W33 Groove Width (in): | 0.44 in |
| Housing Shoulder Diameter (in): | 9.688 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Bore Type: | Straight |
| Misalignment: | Yes | Angular Misalignment: | 1° |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 875 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,750 rpm | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2031 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009007 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

