McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22230 W33 SS
Part #:0330006000
Catalog #:SB 22230 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Overall Width (in): | 2.874 in |
| Bore Size (mm): | 150 mm | Housing & Shaft Fillet (in): | 0.098 in |
| W33 Groove Width (in): | 0.55 in | Shaft Shoulder Diameter (in): | 6.688 in |
| Outside Diameter (mm): | 270 mm | Housing Shoulder Diameter (in): | 3.125 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 800 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 1,600 rpm | Sealed: | Sealed - Both Sides |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 758.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166009076 | Weight: | 39.50 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

