McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22230 C3 W33 SS
Part #:0330066000
Catalog #:SB 22230 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.874 in | Overall Width (mm): | 73 mm |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 150 mm |
| Housing Shoulder Diameter (in): | 7.688 in | W33 Groove Width (in): | 0.55 in |
| YS Seal Minimum Face Clearance: | 0.19 | Outside Diameter (mm): | 270 mm |
| Shaft Shoulder Diameter (in): | 6.688 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Number of Rows: | 1 |
| Bore Type: | Straight | Radial Clearance: | C3 |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 2° |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 800 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 1,600 rpm | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Dynamic Load Rating (kN): | 758.5 kN |
| Mounting Method: | Shaft Mount | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009120 | Weight: | 39.50 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

