McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22308 W33 S
Part #:0608005000
Catalog #:SB 22308 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm | Shaft Shoulder Diameter (in): | 1.938 in |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 3.5 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | Yes |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 2,625 rpm | Platform: | SPHERE-ROL® |
| Duplexing: | No | Speed (Max) Oil (RPM): | 5,250 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 114.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166009311 | Weight: | 2.30 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

