McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22308 W33 SS
Part #:0608006000
Catalog #:SB 22308 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 40 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Shaft Shoulder Diameter (in): | 1.938 in | Outside Diameter (mm): | 90 mm |
| Housing Shoulder Diameter (in): | 3.875 in | W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C0 |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Speed (Max) Oil (RPM): | 5,250 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 2,625 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 114.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166009335 | Weight: | 2.26 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

