McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22308 W33 SS LB PB
Part #:0608006576
Catalog #:SB 22308 W33 SS LB PB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 40 mm |
| W33 Groove Width (in): | 0.22 in | Shaft Shoulder Diameter (in): | 1.938 in |
| Outside Diameter (mm): | 90 mm | Housing Shoulder Diameter (in): | 3.125 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Angular Misalignment: | 2° | Misalignment: | Yes |
| Bore Type: | Straight | Radial Clearance: | C0 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 5,250 rpm |
| Speed (Max) Grease (RPM): | 2,625 rpm | Full Complement/Caged: | Caged |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 114.7 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009342 | Weight: | 2.27 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

