McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22309 C3 W33 SS
Part #:0609066000
Catalog #:SB 22309 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 4.563 in | Shaft Shoulder Diameter (in): | 2.125 in |
| W33 Groove Width (in): | 0.25 in | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 4,650 rpm |
| Speed (Max) Grease (RPM): | 2,325 rpm | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 134.8 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166009632 | Weight: | 3.08 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

