McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22309 C4 W33 SS
Part #:0609086000
Catalog #:SB 22309 C4 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 45 mm |
| Shaft Shoulder Diameter (in): | 2.125 in | Housing Shoulder Diameter (in): | 4.25 in |
| Outside Diameter (mm): | 100 mm | W33 Groove Width (in): | 0.25 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Radial Clearance: | C4 |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,325 rpm | Speed (Max) Oil (RPM): | 4,650 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2132 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 134.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166009663 | Weight: | 3.08 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

