McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22311 W33 SS
Part #:0611006000
Catalog #:SB 22311 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Overall Width (in): | 1.6929 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 55 mm |
| Shaft Shoulder Diameter (in): | 2.563 in | Outside Diameter (mm): | 120 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 4.563 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Straight |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,900 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,800 rpm |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 185 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010188 | Weight: | 5.03 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

