McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22311 C3 W33 S
Part #:0611065000
Catalog #:SB 22311 C3 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Overall Width (in): | 1.6929 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 55 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 3.875 in |
| Shaft Shoulder Diameter (in): | 2.563 in | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Radial Clearance: | C3 |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,800 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,900 rpm | Sealed: | Sealed - One Side |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 185 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010232 | Weight: | 5.00 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

