McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22311 C3 W33 YS
Part #:0611665000
Catalog #:SB 22311 C3 W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.6929 in | Overall Width (mm): | 43 mm |
| Bore Size (mm): | 55 mm | Housing & Shaft Fillet (in): | 0.079 in |
| W33 Groove Width (in): | 0.33 in | Shaft Shoulder Diameter (in): | 2.563 in |
| Outside Diameter (mm): | 120 mm | YS Seal Minimum Face Clearance: | 0.13 |
| Housing Shoulder Diameter (in): | 4.25 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Misalignment: | Yes |
| Radial Clearance: | C3 | Angular Misalignment: | 1° |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Straight | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - One Side |
| Speed (Max) Oil (RPM): | 3,800 rpm | Speed (Max) Grease (RPM): | 1,900 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 185 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010454 | Weight: | 5.30 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 4.88 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

