McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22312 W33 YSS
Part #:0612606000
Catalog #:SB 22312 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 60 mm |
| Housing Shoulder Diameter (in): | 4.938 in | YS Seal Minimum Face Clearance: | 0.13 |
| Outside Diameter (mm): | 130 mm | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 2.813 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Angular Misalignment: | 1° |
| Misalignment: | Yes | Radial Clearance: | C0 |
| Number of Rows: | 1 | Bore Type: | Straight |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 3,500 rpm | Speed (Max) Grease (RPM): | 1,750 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 245.1 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010775 | Weight: | 6.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

