McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22312 C3 W33 YSS
Part #:0612666000
Catalog #:SB 22312 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Bore Size (mm): | 60 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 130 mm | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 2.813 in | YS Seal Minimum Face Clearance: | 0.13 |
| Housing Shoulder Diameter (in): | 6.063 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Bore Type: | Straight | Number of Rows: | 1 |
| Angular Misalignment: | 1° | Radial Clearance: | C3 |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,500 rpm |
| Speed (Max) Grease (RPM): | 1,750 rpm | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 245.1 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010799 | Weight: | 6.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

