McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22313 C3 W33 SS
Part #:0613066000
Catalog #:SB 22313 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Overall Width (in): | 1.8898 in |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 140 mm | Shaft Shoulder Diameter (in): | 3 in |
| Housing Shoulder Diameter (in): | 6.438 in | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Speed (Max) Grease (RPM): | 1,625 rpm | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,250 rpm |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 267.5 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166010904 | Weight: | 7.80 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

