McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22314 W33 SS
Part #:0614006000
Catalog #:SB 22314 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 51 mm | Overall Width (in): | 2.0079 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 70 mm |
| W33 Groove Width (in): | 0.33 in | Outside Diameter (mm): | 150 mm |
| Housing Shoulder Diameter (in): | 5.375 in | Shaft Shoulder Diameter (in): | 3.25 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Misalignment: | Yes | Bore Type: | Straight |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,500 rpm | Speed (Max) Oil (RPM): | 3,000 rpm |
| Precision Rating: | P0 | ISO 15-2067 | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 306.4 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166011116 | Weight: | 9.41 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

