McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22314 C3 W33 SS
Part #:0614066000
Catalog #:SB 22314 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0079 in | Overall Width (mm): | 51 mm |
| Bore Size (mm): | 70 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Shaft Shoulder Diameter (in): | 3.25 in | Housing Shoulder Diameter (in): | 5.625 in |
| Outside Diameter (mm): | 150 mm | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Speed (Max) Grease (RPM): | 1,500 rpm | Speed (Max) Oil (RPM): | 3,000 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Outer Ring Type: | Not Split | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 306.4 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166011154 | Weight: | 9.84 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

