McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22314 W33 YSS
Part #:0614606000
Catalog #:SB 22314 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0079 in | Overall Width (mm): | 51 mm |
| Bore Size (mm): | 70 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 150 mm | W33 Groove Width (in): | 0.33 in |
| Housing Shoulder Diameter (in): | 5.625 in | Shaft Shoulder Diameter (in): | 3.25 in |
| YS Seal Minimum Face Clearance: | 0.13 |
Technical Specifications
| Series: | 22300 | Seal Type: | Double Seal |
| Cage Material: | Steel | Bore Type: | Straight |
| Angular Misalignment: | 1° | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,500 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 3,000 rpm | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 306.4 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011291 | Weight: | 9.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

