McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22315 W33 YSS
Part #:0615606000
Catalog #:SB 22315 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Overall Width (in): | 2.1654 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 75 mm |
| Housing Shoulder Diameter (in): | 6.75 in | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 3.438 in | YS Seal Minimum Face Clearance: | 0.13 |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Radial Clearance: | C0 |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,400 rpm | Speed (Max) Oil (RPM): | 2,800 rpm |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 335.1 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011451 | Weight: | 11.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

