McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22316 C3 W33 SS
Part #:0616066000
Catalog #:SB 22316 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 80 mm |
| Housing Shoulder Diameter (in): | 6.75 in | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 3.625 in | Outside Diameter (mm): | 170 mm |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Duplexing: | No | Speed (Max) Oil (RPM): | 2,650 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,325 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 347.2 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166011567 | Weight: | 13.90 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 7.19 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

