McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22316 C3 W33 YSS
Part #:0616666000
Catalog #:SB 22316 C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.2835 in | Overall Width (mm): | 58 mm |
| Bore Size (mm): | 80 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Housing Shoulder Diameter (in): | 6.438 in | W33 Groove Width (in): | 0.33 in |
| YS Seal Minimum Face Clearance: | 0.13 | Outside Diameter (mm): | 170 mm |
| Shaft Shoulder Diameter (in): | 3.625 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22300 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Bore Type: | Straight | Misalignment: | Yes |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Angular Misalignment: | 1° | Rolling Element: | Spherical Roller |
| Speed (Max) Oil (RPM): | 2,650 rpm | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,325 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 347.2 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011680 | Weight: | 13.90 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 7.19 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

