McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22317 C3 W33 SS
Part #:0617066000
Catalog #:SB 22317 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Overall Width (in): | 2.3622 in |
| Housing & Shaft Fillet (in): | 0.098 in | Bore Size (mm): | 85 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 6.75 in |
| Shaft Shoulder Diameter (in): | 3.875 in | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 22300 | Seal Type: | Single Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Angular Misalignment: | 2° | Material: | 52100 Bearing Steel |
| Speed (Max) Oil (RPM): | 2,500 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Grease (RPM): | 1,250 rpm | Sealed: | Sealed - Both Sides |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 426 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011772 | Weight: | 16.20 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 7.19 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

