McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - SB 22318 C3 W33 SS
Part #:0618066000
Catalog #:SB 22318 C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 64 mm | Overall Width (in): | 2.5197 in |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.098 in |
| W33 Groove Width (in): | 0.44 in | Shaft Shoulder Diameter (in): | 4.125 in |
| Housing Shoulder Diameter (in): | 6.75 in | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Speed (Max) Grease (RPM): | 1,175 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Oil (RPM): | 2,350 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 440.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166011932 | Weight: | 19.20 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

