McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22207 W33 TSS VA
Part #:0307306890
Catalog #:SB 22207 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 35 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 72 mm | Shaft Shoulder Diameter (in): | 1.625 in |
| Housing Shoulder Diameter (in): | 2.438 in | W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C0 | Angular Misalignment: | 2° |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Number of Rows: | 1 | Bore Type: | Straight |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 6,800 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 3,400 rpm |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166116293 | Weight: | 0.95 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

