McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22208 W33 TSS VA
Part #:0308306890
Catalog #:SB 22208 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 40 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 80 mm | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 1.875 in | Housing Shoulder Diameter (in): | 2.75 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 6,000 rpm |
| Speed (Max) Grease (RPM): | 3,000 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 75.3 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166110987 | Weight: | 1.20 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

