McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22215 W33 TSS VA
Part #:0315306890
Catalog #:SB 22215 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 75 mm |
| Housing Shoulder Diameter (in): | 4.938 in | Shaft Shoulder Diameter (in): | 3.313 in |
| W33 Groove Width (in): | 0.19 in | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Radial Clearance: | C0 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Speed (Max) Grease (RPM): | 1,750 rpm | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed (Max) Oil (RPM): | 3,500 rpm | Platform: | SPHERE-ROL® |
| Precision Rating: | P0 | ISO 15-2008 | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 168.4 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | Max. +450°F °F | Maximum Operating Temperature (F): | 450 °F |
General Specifications
| UPC: | 726166121563 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

