McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22222 C3 W33 TSS VA
Part #:0322366890
Catalog #:SB 22222 C3 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Overall Width (in): | 2.0866 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm | Housing Shoulder Diameter (in): | 7.125 in |
| Shaft Shoulder Diameter (in): | 4.875 in | YS Seal Minimum Face Clearance: | 0.13 |
| W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Series: | 22200 | Seal Type: | High Temperature |
| Cage Material: | Steel | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 1 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 2,200 rpm |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,100 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2111 | Finish/Coating: | Uncoated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 448 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 450 °F | Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166098568 | Weight: | 15.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

