McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Sealed - High Temperature Seal - SB 22312 W33 TSS VA
Part #:0612306890
Catalog #:SB 22312 W33 TSS VA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 60 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 3.875 in |
| Shaft Shoulder Diameter (in): | 2.813 in | Outside Diameter (mm): | 130 mm |
Technical Specifications
| Seal Type: | High Temperature | Series: | 22300 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Radial Clearance: | Normal | Angular Misalignment: | 2° |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,750 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 3,500 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 245.1 kN | Maximum Operating Temperature (F): | 450 °F |
| Operating Temperature Range (F): | Max. +450°F °F |
General Specifications
| UPC: | 726166101220 | Weight: | 6.60 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

