McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22205 C4 W33
Part #:0305084000
Catalog #:SB 22205 C4 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Overall Width (in): | 0.7087 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 25 mm |
| Shaft Shoulder Diameter (in): | 1.219 in | W33 Groove Width (in): | 0.16 in |
| Outside Diameter (mm): | 52 mm | Housing Shoulder Diameter (in): | 1.813 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C4 | Angular Misalignment: | 3° |
| Rolling Element: | Spherical Roller | Bore Type: | Straight |
| Misalignment: | Yes | Number of Rows: | 1 |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 5,000 rpm |
| Sealed: | None | Speed (Max) Oil (RPM): | 10,000 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 40.3 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166001391 | Weight: | 0.40 LB |
| Packaged Length: | 2.63 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

