McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22217 C3 W33
Part #:0317064000
Catalog #:SB 22217 C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 85 mm |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 7.125 in |
| Shaft Shoulder Diameter (in): | 3.75 in | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Angular Misalignment: | 3° |
| Number of Rows: | 1 | Misalignment: | Yes |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Speed (Max) Oil (RPM): | 3,000 rpm | Speed (Max) Grease (RPM): | 1,500 rpm |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2076 |
| Dynamic Load Rating (kN): | 228 kN | Mounting Method: | Shaft Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006143 | Weight: | 5.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

