McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22222 W33
Part #:0322004000
Catalog #:SB 22222 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Overall Width (in): | 2.0866 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 110 mm |
| Shaft Shoulder Diameter (in): | 4.875 in | Outside Diameter (mm): | 200 mm |
| W33 Groove Width (in): | 0.33 in | Housing Shoulder Diameter (in): | 7.125 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Angular Misalignment: | 3° |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Bore Type: | Straight |
| Speed (Max) Grease (RPM): | 1,100 rpm | Speed (Max) Oil (RPM): | 2,200 rpm |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 448 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166007683 | Weight: | 15.90 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

