McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22224 C4 W33
Part #:0324084000
Catalog #:SB 22224 C4 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.2835 in | Overall Width (mm): | 58 mm |
| Bore Size (mm): | 120 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 215 mm | W33 Groove Width (in): | 0.44 in |
| Housing Shoulder Diameter (in): | 6.375 in | Shaft Shoulder Diameter (in): | 5.313 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22200 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Radial Clearance: | C4 | Angular Misalignment: | 3° |
| Misalignment: | Yes | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Speed (Max) Oil (RPM): | 2,050 rpm | Platform: | SPHERE-ROL® |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,025 rpm |
| Duplexing: | No | Sealed: | None |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 537.6 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166008307 | Weight: | 19.80 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

