McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22309 C2 W33
Part #:0609044000
Catalog #:SB 22309 C2 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Bore Size (mm): | 45 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 100 mm | W33 Groove Width (in): | 0.25 in |
| Housing Shoulder Diameter (in): | 4.563 in | Shaft Shoulder Diameter (in): | 2.125 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22300 |
| Cage Material: | Steel | Angular Misalignment: | 3° |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Bore Type: | Straight | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Radial Clearance: | C2 |
| Sealed: | None | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 4,650 rpm |
| Speed (Max) Grease (RPM): | 2,325 rpm | Full Complement/Caged: | Caged |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 134.8 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166009588 | Weight: | 3.10 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.16 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

