McGill SPHERE-ROL® Radial Spherical Roller Bearing - Straight Bore - Unsealed - SB 22313 W33
Part #:0613004000
Catalog #:SB 22313 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.8898 in | Overall Width (mm): | 48 mm |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Housing Shoulder Diameter (in): | 6.438 in | Outside Diameter (mm): | 140 mm |
| Shaft Shoulder Diameter (in): | 3 in | W33 Groove Width (in): | 0.33 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22300 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 3° |
| Radial Clearance: | C0 | Bore Type: | Straight |
| Duplexing: | No | Platform: | SPHERE-ROL® |
| Speed (Max) Oil (RPM): | 3,250 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,625 rpm |
| Precision Rating: | P0 | ISO 15-2017 | Outer Ring Type: | Not split |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 267.5 kN | Mounting Method: | Shaft Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166010843 | Weight: | 7.80 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

