McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22207K W33 YS
Part #:0307805000
Catalog #:SB 22207K W33 YS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 35 mm |
| YS Seal Minimum Face Clearance: | 0.09 | W33 Groove Width (in): | 0.17 in |
| Outside Diameter (mm): | 72 mm | Shaft Shoulder Diameter (in): | 1.625 in |
| Housing Shoulder Diameter (in): | 2.438 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Angular Misalignment: | 1° |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 3,400 rpm |
| Speed (Max) Oil (RPM): | 6,800 rpm | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2125 | Outer Ring Type: | Not split |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 67.6 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166002558 | Weight: | 0.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

