McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22209K W33 SS
Part #:0309206000
Catalog #:SB 22209K W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Housing & Shaft Fillet (in): | 0.039 in | Bore Size (mm): | 45 mm |
| W33 Groove Width (in): | 0.17 in | Shaft Shoulder Diameter (in): | 2.063 in |
| Housing Shoulder Diameter (in): | 2.938 in | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Bore Type: | Tapered | Radial Clearance: | C0 |
| Material: | 52100 Bearing Steel | Angular Misalignment: | 2° |
| Misalignment: | Yes | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 2,800 rpm |
| Duplexing: | No | Speed (Max) Oil (RPM): | 5,600 rpm |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | P0 | ISO 15-2008 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 79.7 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003289 | Weight: | 1.20 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

