McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22210K W33 SS
Part #:0310206000
Catalog #:SB 22210K W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 90 mm | Shaft Shoulder Diameter (in): | 2.25 in |
| W33 Groove Width (in): | 0.17 in | Housing Shoulder Diameter (in): | 3.5 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Number of Rows: | 1 | Bore Type: | Tapered |
| Rolling Element: | Spherical Roller | Radial Clearance: | C0 |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 5,250 rpm | Speed (Max) Grease (RPM): | 2,625 rpm |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003692 | Weight: | 1.28 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

