McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22210K W33 YSS
Part #:0310806000
Catalog #:SB 22210K W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 50 mm | Housing & Shaft Fillet (in): | 0.039 in |
| Outside Diameter (mm): | 90 mm | W33 Groove Width (in): | 0.17 in |
| Shaft Shoulder Diameter (in): | 2.25 in | YS Seal Minimum Face Clearance: | 0.09 |
| Housing Shoulder Diameter (in): | 3.875 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Bore Type: | Tapered |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 1° |
| Speed (Max) Oil (RPM): | 5,250 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 2,625 rpm |
| Sealed: | Sealed - Both Sides | Platform: | SPHERE-ROL® |
| Outer Ring Type: | Not split | Finish/Coating: | Uncoated |
| Precision Rating: | P0 | ISO 15-2014 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 83.8 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166003982 | Weight: | 1.40 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

