McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22211K C3 W33 YSS
Part #:0311866000
Catalog #:SB 22211K C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm | Shaft Shoulder Diameter (in): | 2.5 in |
| Housing Shoulder Diameter (in): | 3.5 in | YS Seal Minimum Face Clearance: | 0.09 |
| W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Misalignment: | Yes |
| Number of Rows: | 1 | Angular Misalignment: | 1° |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Rolling Element: | Spherical Roller |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 4,650 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,325 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not split |
| Precision Rating: | P0 | ISO 15-2026 | Finish/Coating: | Uncoated |
| Dynamic Load Rating (kN): | 103 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004484 | Weight: | 1.90 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

