McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22212K W33 YSS
Part #:0312806000
Catalog #:SB 22212K W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Overall Width (in): | 1.1024 in |
| Bore Size (mm): | 60 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Shaft Shoulder Diameter (in): | 2.75 in | YS Seal Minimum Face Clearance: | 0.09 |
| Outside Diameter (mm): | 110 mm | Housing Shoulder Diameter (in): | 3.875 in |
| W33 Groove Width (in): | 0.17 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Double Seal |
| Cage Material: | Steel | Bore Type: | Tapered |
| Radial Clearance: | C0 | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 1° | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Speed (Max) Grease (RPM): | 2,100 rpm | Full Complement/Caged: | Caged |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Speed (Max) Oil (RPM): | 4,200 rpm |
| Finish/Coating: | Uncoated | Lubrication Hole Type: | Lubrication Groove & Hole |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 130.8 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166004835 | Weight: | 2.60 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

