McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22213K C3 W33 SS
Part #:0313266000
Catalog #:SB 22213K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 65 mm |
| W33 Groove Width (in): | 0.19 in | Shaft Shoulder Diameter (in): | 2.938 in |
| Housing Shoulder Diameter (in): | 3.875 in | Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Bore Type: | Tapered | Rolling Element: | Spherical Roller |
| Angular Misalignment: | 2° | Number of Rows: | 1 |
| Radial Clearance: | C3 | Misalignment: | Yes |
| Speed (Max) Oil (RPM): | 3,800 rpm | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 1,900 rpm | Platform: | SPHERE-ROL® |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2009 |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005054 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

