McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22213K C3 W33 YSS
Part #:0313866000
Catalog #:SB 22213K C3 W33 YSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 65 mm |
| Shaft Shoulder Diameter (in): | 2.938 in | Outside Diameter (mm): | 120 mm |
| YS Seal Minimum Face Clearance: | 0.13 | W33 Groove Width (in): | 0.19 in |
| Housing Shoulder Diameter (in): | 4.625 in |
Technical Specifications
| Seal Type: | Double Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Tapered |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Radial Clearance: | C3 | Angular Misalignment: | 1° |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,900 rpm |
| Speed (Max) Oil (RPM): | 3,800 rpm | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not split | Precision Rating: | P0 | ISO 15-2018 |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166005276 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

