McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22215K C3 W33 S
Part #:0315265000
Catalog #:SB 22215K C3 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 75 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Outside Diameter (mm): | 130 mm | Shaft Shoulder Diameter (in): | 3.313 in |
| Housing Shoulder Diameter (in): | 4.625 in | W33 Groove Width (in): | 0.19 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 |
| Bore Type: | Tapered | Angular Misalignment: | 2° |
| Misalignment: | Yes | Number of Rows: | 1 |
| Speed (Max) Grease (RPM): | 1,750 rpm | Sealed: | Sealed - One Side |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 3,500 rpm |
| Precision Rating: | P0 | ISO 15-2142 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not split |
| Dynamic Load Rating (kN): | 168.4 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166098698 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

