McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22217K W33 SS
Part #:0317206000
Catalog #:SB 22217K W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36 mm | Overall Width (in): | 1.4173 in |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm | Shaft Shoulder Diameter (in): | 3.75 in |
| Housing Shoulder Diameter (in): | 4.938 in | W33 Groove Width (in): | 0.22 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Bore Type: | Tapered |
| Misalignment: | Yes | Angular Misalignment: | 2° |
| Material: | 52100 Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (RPM): | 1,500 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 3,000 rpm | Platform: | SPHERE-ROL® |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 228 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006204 | Weight: | 5.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

