McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22217K C3 W33 SS
Part #:0317266000
Catalog #:SB 22217K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.4173 in | Overall Width (mm): | 36 mm |
| Housing & Shaft Fillet (in): | 0.079 in | Bore Size (mm): | 85 mm |
| Shaft Shoulder Diameter (in): | 3.75 in | Outside Diameter (mm): | 150 mm |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 5.688 in |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Bore Type: | Tapered | Angular Misalignment: | 2° |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (RPM): | 1,500 rpm |
| Platform: | SPHERE-ROL® | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 3,000 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Outer Ring Type: | Not Split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 228 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166006297 | Weight: | 5.90 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

