McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22218K C2 W33 SS
Part #:0318246000
Catalog #:SB 22218K C2 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5748 in | Overall Width (mm): | 40 mm |
| Bore Size (mm): | 90 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 160 mm | YS Seal Minimum Face Clearance: | 0.13 |
| W33 Groove Width (in): | 0.22 in | Housing Shoulder Diameter (in): | 4.938 in |
| Shaft Shoulder Diameter (in): | 3.938 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Radial Clearance: | C2 |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Bore Type: | Tapered |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | SPHERE-ROL® | Speed (Max) Grease (RPM): | 1,400 rpm |
| Duplexing: | No | Speed (Max) Oil (RPM): | 2,800 rpm |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2029 |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Dynamic Load Rating (kN): | 265.2 kN | Maximum Operating Temperature (F): | 300 °F |
| Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166006648 | Weight: | 7.50 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

