McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22220K C3 W33 S
Part #:0320265000
Catalog #:SB 22220K C3 W33 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Overall Width (in): | 1.811 in |
| Bore Size (mm): | 100 mm | Housing & Shaft Fillet (in): | 0.079 in |
| Outside Diameter (mm): | 180 mm | W33 Groove Width (in): | 0.33 in |
| Shaft Shoulder Diameter (in): | 4.438 in | Housing Shoulder Diameter (in): | 5.688 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Single Seal |
| Cage Material: | Steel | Bore Type: | Tapered |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Angular Misalignment: | 2° | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Radial Clearance: | C3 |
| Speed (Max) Oil (RPM): | 2,500 rpm | Duplexing: | No |
| Platform: | SPHERE-ROL® | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,250 rpm | Sealed: | Sealed - One Side |
| Outer Ring Type: | Not split | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2129 |
| Dynamic Load Rating (kN): | 348.1 kN | Operating Temperature Range (F): | -30 to 300 °F °F |
| Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166007416 | Weight: | 11.10 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.25 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

