McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Sealed - SB 22228K C3 W33 SS
Part #:0328266000
Catalog #:SB 22228K C3 W33 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Overall Width (in): | 2.6772 in |
| Bore Size (mm): | 140 mm | Housing & Shaft Fillet (in): | 0.098 in |
| YS Seal Minimum Face Clearance: | 0.19 | W33 Groove Width (in): | 0.44 in |
| Shaft Shoulder Diameter (in): | 6.25 in | Housing Shoulder Diameter (in): | 3.5 in |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Seal Type: | Single Seal | Series: | 22200 |
| Cage Material: | Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 2° | Bore Type: | Tapered |
| Platform: | SPHERE-ROL® | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,750 rpm |
| Speed (Max) Grease (RPM): | 875 rpm | Duplexing: | No |
| Precision Rating: | P0 | ISO 15-2008 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 712.8 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166008956 | Weight: | 31.30 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 9.63 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

