McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22208K W33
Part #:0308204000
Catalog #:SB 22208K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 40 mm | Housing & Shaft Fillet (in): | 0.039 in |
| W33 Groove Width (in): | 0.17 in | Outside Diameter (mm): | 80 mm |
| Housing Shoulder Diameter (in): | 2.75 in | Shaft Shoulder Diameter (in): | 1.875 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Bore Type: | Tapered |
| Radial Clearance: | C0 | Material: | 52100 Bearing Steel |
| Angular Misalignment: | 3° | Misalignment: | Yes |
| Number of Rows: | 1 | Rolling Element: | Spherical Roller |
| Platform: | SPHERE-ROL® | Sealed: | None |
| Speed (Max) Grease (RPM): | 3,000 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 6,000 rpm | Duplexing: | No |
| Finish/Coating: | Uncoated | Precision Rating: | P0 | ISO 15-2008 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 75.3 kN | Mounting Method: | Adapter Mount |
| Maximum Operating Temperature (F): | 300 °F | Operating Temperature Range (F): | -30 to 300 °F °F |
General Specifications
| UPC: | 726166002824 | Weight: | 1.09 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 3.66 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

