McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22213K C3 W33
Part #:0313264000
Catalog #:SB 22213K C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Bore Size (mm): | 65 mm | Housing & Shaft Fillet (in): | 0.059 in |
| Housing Shoulder Diameter (in): | 3.125 in | Shaft Shoulder Diameter (in): | 2.938 in |
| Outside Diameter (mm): | 120 mm | W33 Groove Width (in): | 0.19 in |
Technical Specifications
| Series: | 22200 | Seal Type: | Unsealed |
| Cage Material: | Steel | Number of Rows: | 1 |
| Bore Type: | Tapered | Misalignment: | Yes |
| Angular Misalignment: | 3° | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Radial Clearance: | C3 |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 3,800 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,900 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | P0 | ISO 15-2008 |
| Finish/Coating: | Uncoated | Outer Ring Type: | Not Split |
| Dynamic Load Rating (kN): | 159 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005030 | Weight: | 3.40 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

