McGill SPHERE-ROL® Radial Spherical Roller Bearing - Tapered Bore - Unsealed - SB 22215K C3 W33
Part #:0315264000
Catalog #:SB 22215K C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2205 in | Overall Width (mm): | 31 mm |
| Housing & Shaft Fillet (in): | 0.059 in | Bore Size (mm): | 75 mm |
| Shaft Shoulder Diameter (in): | 3.313 in | Housing Shoulder Diameter (in): | 4.625 in |
| Outside Diameter (mm): | 130 mm | W33 Groove Width (in): | 0.19 in |
Technical Specifications
| Seal Type: | Unsealed | Series: | 22200 |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | Yes | Angular Misalignment: | 3° |
| Bore Type: | Tapered | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Speed (Max) Grease (RPM): | 1,750 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Platform: | SPHERE-ROL® | Speed (Max) Oil (RPM): | 3,500 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Finish/Coating: | Uncoated |
| Outer Ring Type: | Not Split | Precision Rating: | P0 | ISO 15-2008 |
| Dynamic Load Rating (kN): | 168.4 kN | Mounting Method: | Adapter Mount |
| Operating Temperature Range (F): | -30 to 300 °F °F | Maximum Operating Temperature (F): | 300 °F |
General Specifications
| UPC: | 726166005498 | Weight: | 3.90 LB |
| Packaged Length: | 5.69 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 5.69 IN | HTC: | 8482.30.0040 |
| Country of Origin: | United States of America |

